
INSERTPP54/500WH-LINER W/SIDE 1 ROL\PKG
INSERTPP54/500WH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Type | Inserts | ||
Finish | Other | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388471276 |
Dimensions
Product Depth US | 8.25 in | ||
Product Height US | 23.5 in | ||
Product Volume US | 0.926 cu ft | ||
Product Width US | 8.25 in | ||
Product Weight US | 31.762 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1