



PEAKED CABLOFIL COVER - STAINLESS (6W,, 36L)(3 PCS) [945253]
PC150IN316L
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stainless steel snap on peak cover for wire mesh tray 316L, 4"" width. Food and beverage processing plants are often harsh, challenging environments that demand extra consideration when it comes to equipment. With frequent washdowns and exposure to chemicals, stainless steel options are ideal due to their durability and resistance to corrosion. Stainless steel cable tray and accessories are easy to install, clean and meet National Sanitation Foundation standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Covers | ||
Finish | Passivated | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388468337 |
Dimensions
Product Depth US | 39.5 in | ||
Product Height US | 2.0 in | ||
Product Volume US | 0.32 cu ft | ||
Product Width US | 7.0 in | ||
Product Weight US | 14.4 lb |
Trade Programs
BAA | Yes |
Additional Information
Product Environmental Profile | Yes |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1