REINFORCED WALL BRACKET-HOT DIPPED (2D,,2W,,20L) [557263]
CRP500GC
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
UPC Number | 800388003064 | ||
Country Of Origin | France | ||
Installation Location | Ceiling, Wall | ||
Application Sector | Commercial, Industrial | ||
Type | Supports |
Dimensions
Product Width US | 1.969 in | ||
Product Weight US | 1.788 lb | ||
Product Volume US | 0.11 cu ft | ||
Product Depth US | 20.29 in | ||
Product Height US | 4.77 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
BAA | Yes |
Technical Information
Working Load | 572 lb |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the reinforced wall bracket and required hardware seismically rated?
Individual supports are not seismically rated. A qualification of the cable tray supports and building structure along with anchors and bracing as a whole is typically completed by the design engineering firm hired by the contractor. The cable tray manufacturer does not have the information required to validate as it has little to do with the cable tray and everything to do with the support beams, anchors, and bracing.
Date published: 2023-05-25
Bazaarvoice SAP Hybris Integration Version 2.8.1