
Security Kit for Wire Mesh Black, 4 in H, 4 in W
SECKIT105/100BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Security Kit for Wire Mesh is the perfect accessory to create a secure tray run in a wire mesh system. It is compatible with standard Cablofil® Wire Mesh Tray. The kit includes a solid steel liner, cover and tamper-proof locking connectors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Straight Sections | ||
Finish | PE | ||
Application Sector | Commercial, Data Center | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Is Hardware Included | Yes | ||
UPC Number | 800388544659 |
Dimensions
Product Depth US | 120.0 in | ||
Product Height US | 4.0 in | ||
Product Length US | 120.0 in | ||
Product Width US | 4.0 in | ||
Product Weight US | 26.305 lb |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1