text.skipToContent text.skipToNavigation

Security Kit for Wire Mesh Black, 6 in H, 8 in W

SECKIT150/200BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Height 6.0 in
  • 6.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Creates a secure section of a wire mesh pathway that restricts access to cables
  • Installs quickly and easily in Cablofil wire mesh trays
  • No need to transition to multiple tray styles to accomplish a secure run
  • Made from solid steel with a black powder coated finish

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388544734
Country Of Origin United States
Is Hardware Included Yes
Application Sector Commercial, Data Center
Type Straight Sections
Dimensions
Product Width US 8.0 in
Product Weight US 49.163 lb
Product Depth US 120.0 in
Product Height US 6.0 in
Product Length US 120.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;