text.skipToContent text.skipToNavigation

SNAP IN WALL BRACKET-BLACK (2D,,1.5W,,2L) [942800]

CAT30/41BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388013322
Country Of Origin China
Standard UL Classified
Type Supports
Dimensions
Product Width US 1.125 in
Product Weight US 0.154 lb
Product Volume US 0.002 cu ft
Product Depth US 1.75 in
Product Height US 1.75 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;