text.skipToContent text.skipToNavigation

STRAIGHT EDGE CABLOFIL CABLE TRAY-EZ (6H,30W,120L)

ZF150/700EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy gage wire for wide tray widths

Specifications

General Info
Type Straight Sections
Finish EZ
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
Dimensions
Product Depth US 118.2 in
Product Height US 6.53 in
Product Volume US 12.252 cu ft
Product Width US 27.43 in
Product Weight US 32.609 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;