
STRAIGHT EDGE CABLOFIL CABLE TRAY-WHITE (4H,30W,120L)
ZF105/750WH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Straight Sections | ||
Finish | Painted | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388472372 |
Dimensions
Product Depth US | 118.2 in | ||
Product Height US | 4.18 in | ||
Product Volume US | 8.443 cu ft | ||
Product Width US | 29.53 in | ||
Product Weight US | 35.51 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
if this is UL listed, which UL listed model number does this fall under
Metallic cable tray is a UL classified product. Cablofil's wire mesh UL file number is E177464. If you have detailed questions, please contact tech support at technical.support-CAB@legrand.us
Date published: 2025-02-06
Bazaarvoice SAP Hybris Integration Version 2.8.1