text.skipToContent text.skipToNavigation

TELEXRAIL COVER-BLACK (0.5D,,1W,,120L) [942611]

CTXF35BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 0Cover eliminates dirt and dust build-up on cable.Field fabricates on-site to fit changes in levels.Provides physical protection for cables.Use built-in tabs for permanent attachment to tray.

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388468931
Country Of Origin Italy
Type Straight Sections
Dimensions
Product Width US 1.76 in
Product Weight US 0.911 lb
Product Volume US 0.1 cu ft
Product Depth US 118.1 in
Product Height US 0.83 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;