
TELEXRAIL-STAINLESS 304(1D,,1W,,120L) [755008]
TXF35IN304L
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessories | ||
Finish | S4 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | France | ||
UPC Number | 800388005044 |
Dimensions
Product Depth US | 118.2 in | ||
Product Height US | 1.38 in | ||
Product Volume US | 0.13 cu ft | ||
Product Width US | 1.38 in | ||
Product Weight US | 3.505 lb |
Trade Programs
BAA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a cover option for this TXF35IN304 rail>
The cover part number for a stainless TXF35 rail is CTXF35IN316L. Covers are not available in 304 stainless.
Cablofil sells both TXF35IN304L and TXF35IN316L. Note we keep a larger inventory of the 316 stainless rail.
https://www.legrand.us/wire-and-cable-management/cable-tray-and-reels/wire-mesh-trays/telexrail-cover-stainless-0-5d1w120l-755104/p/755104
Date published: 2022-07-05
Bazaarvoice SAP Hybris Integration Version 2.8.1