text.skipToContent text.skipToNavigation

TRAPEZE HANGING CLIP- WHITE (50 PCS) [942982]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tray can be detached on 1 side to add cables.Use pliers to lock tabs and secure tray to threaded rod.Threaded rods, nuts, and washers sold separately.Allows threaded rod to extend past AS clip for multi-tier levels.

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388248915
Country Of Origin United States
Type Supports
Dimensions
Product Width US 7.0 in
Product Weight US 4.782 lb
Product Volume US 0.118 cu ft
Product Depth US 9.0 in
Product Height US 3.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;