Under Floor Support-Painted (3D,4W,6L)
UFS60/100PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| UPC Number | 800388007178 |
Dimensions
| Product Depth US | 2.382 in | ||
| Product Height US | 2.48 in | ||
| Product Volume US | 0.013 cu ft | ||
| Product Width US | 3.858 in | ||
| Product Weight US | 0.2 lb |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Video
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VCB-93-6UH | Ortronics
Vertical Control Brackets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1222 | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD00-012 | Quiktron
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
817-WH | Wiremold
Secure, low profile raceway for a variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QCC-A454-02F7-010 | Quiktron
Q-Series 28 AWG CAT6A Patch Cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3301WH10 | On-Q
1-Gang, 1-Port Oversized Wall Plate
$19.95
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NMW2-D | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M2SCD12-09 | Ortronics
Momentum 2 modular fiber optic pre-terminated cassettes provide the fastest method of structured cabling deployment: plug it in and you're ready to go. Factory-terminated and tested cassettes guarantee field performance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
660SG | Pass and Seymour
Single Pole Switch, Illuminated, 15As, 120 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QCC-A454-02F7-012 | Quiktron
Q-Series 28 AWG CAT6A Patch Cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFP12 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GLC-TE-A | Approved Networks
Cisco Comp 1000 Base SFPRJ45 Transceiver
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F2RU6PRWC | Wiremold
Greater flexibility with simple customization in furniture power.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWV1532W2 | adorne Collection
Go germ-free. Turn lights on or off with a simple wave.
$81.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6FF-AFB | Wiremold
The new FloorSource Series Round Furniture Feed Floor Box is designed to work in both wood and raised floor applications, perfect for feeding power and data to modular furniture.

