Under Floor Support-White (2D,,4W,,6L) [944982]
UFS60/100WH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| UPC Number | 800388468863 |
Dimensions
| Product Depth US | 2.382 in | ||
| Product Height US | 2.48 in | ||
| Product Volume US | 0.013 cu ft | ||
| Product Width US | 3.858 in | ||
| Product Weight US | 0.2 lb |
Trade Programs
| BAA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Video
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCGYTR-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CV4047-2BBFF | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3625BEV1 | On-Q
This Cat 6 cable supports network connection speeds up to 10 Gigabits.
$31.51
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VIP-SFP-10GE-LR-A | Approved Networks
Cisco VIP-SFP+-10GE-LR Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC6A25GYV1 |
This Cat 6a patch cable fully supports 10 Gigabit Ethernet speeds up to 100 Meters.
$42.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAFN4S16AW4 | adorne Collection
Upgrade your fan's speed control, with four speed settings and a sleek on/off switch.
$58.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3452WHV1 | On-Q
RJ45 Cat 6 Coupler Keystone Insert
$12.60

