text.skipToContent text.skipToNavigation

UNIVERSAL SPLICE BAR-STAINLESS (50 PCS) [558224]

ED275IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be cut to fit with a bolt cutter.Can be bent by hand for use in tees, elbows, etc.EZ BN 1/4, CE 25 and SWK are sold separately.UL Classified Splice.Slots (.22'' x .28'') are on .98'' centers.

Specifications

General Info
Product Line Cablofil
Finish Stainless 316
UPC Number 800388003538
Country Of Origin France
Standard UL Classified
Type Splicing
Dimensions
Product Width US 6.5 in
Product Weight US 8.57 lb
Product Volume US 0.041 cu ft
Product Depth US 10.83 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;