text.skipToContent text.skipToNavigation

Discontinued - ECB-CLK Lock and Key Set

ECB-CLK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Standard quarter turn lock and key set, allows a standard ceiling enclosure to be retrofitted from the quarter turn latch to a locking option. Works with the ECB2S, ECB2SP, ECB2S-CR, ECB2SP-CR, ECB2S-RLNK, and ECB2SP-RLNK enclosures.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Construction Unassembled
Standard cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC
UPC Number 786776183344
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;