For a new way to hide clutter, look up to the new Evolution Series Ceiling Boxes. They offer localized mounting for A/V and technology equipment in a plenum-approved enclosure. These boxes are available with and without an option for mounting a projector. Perfect for smaller spaces like conference rooms and education facilities where traditional racks and credenzas won’t fit. The Evolution Ceiling Boxes are not just for small spaces, they are perfect for any size room. The 2' by 2' by 6" deep design allows the box to blend into any décor, with ample capacity for 1- and 2-rack mount devices, six built-in receptacle locations evenly spaced and rotated for the most demanding of plug sizes (wall warts). The receptacles range from uncontrolled (ECB2S and ECB2SP) to controlled by dry contact (ECB2S-CR and ECB2SP-CR), to network (IP) enabled monitoring and controlled via Middle Atlantic Products RackLink™ technology (ECB2SRLNK and ECB2SP-RLNK). No matter which of the six boxes you choose, the Evolution Ceiling Box goes above and beyond your expectations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776183368 | ||
Country Of Origin | China | ||
Construction | Unassembled | ||
Standard | cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1