
WMPAC525 In-Wall Storage Box with Flange
WMPAC525FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WMPAC525F and WMPAC526F simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners. The addition of the flange adds an aesthetic trimmed appearance and drywall mounting capability.
Compatible with the PST, PRO, PLP, MSR, MTR, MWH, MWR, PWR, PNR, PDR, Thinstall, and FUSION wall mounts.
Size
Small
- Large
- Small
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple depth break away edge: Allows compatibility with standard 3.5" studs & 2.5" studs
- Pre and post construction installation options: Drywall and stud mountable
- Enclosure UL 2416 Listed for installation of AV, IT & Communication Technology Equipment: Stores a large variety of AV components
- Paintable flange and cover options to blend in any environment: Black and white color options available
- Knockouts for single gang outlets and 1-1/4", 1", & ½"conduit
- Integrated universal zip tie anchor points
- Landscape/Portrait installation
Specifications
General Info
Color | White | ||
Type | Wall Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | Flange | ||
Installation Location | In-Wall | ||
Standard | UL2416 | ||
UPC Number | 786564105817 |
Dimensions
Product Depth US | 3.9 in | ||
Product Height US | 14.25 in | ||
Product Length US | 9.0 in | ||
Knockout Size | 1 in, 1/2 in, 1-1/4 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Service Capacity | Dual | ||
Number of Gangs | 5 |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the pac526 box fire-rated?
Hello,
This box is not considered fire-rated.
Date published: 2024-05-21
Is the flange sold separately?
Hello,
The flange for the WMPAC525 and WMPAC526 boxes is not currently sold separately through Wiremold, but may be an option through Legrand Chief. A link to our cutsheet is below for reference.
https://legrand.webdamdb.com/directdownload.php?ti=55645335&tok=OgNZ2/Gup4sQAIRvpLWGVARR
Thank you
Date published: 2023-11-08
Is the extension kits for the Flange system? Dealing with double thick drywall and need to use an angle piece per the design contract
Hi Mark,
Wiremold does not offer an extension for this. You may want to try to reach out to Legrand AV to see if they may have a solution. 1-844-957-3783. Listen for the prompts for Legrand AV, Chief division.
Thanks,
Date published: 2023-03-22
Bazaarvoice SAP Hybris Integration Version 2.8.1