

The WMPAC525 and WMPAC526 simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners. The addition of the flange adds an aesthetic trimmed appearance and drywall mounting capability.
Compatible with the PST, PRO, PLP, MSR, MTR, MWH, MWR, PWR, PNR, PDR, Thinstall, and FUSION wall mounts.
Size
Small
- Large
- Small
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple depth break away edge: Allows compatibility with standard 3.5" studs & 2.5" studs
- Pre and post construction installation options: Drywall and stud mountable
- Enclosure UL 2416 Listed for installation of AV, IT & Communication Technology Equipment: Stores a large variety of AV components
- Knockouts for single gang outlets and 1-1/4", 1", & ½"conduit
- Integrated universal zip tie anchor points
- Landscape/Portrait installation
Specifications
General Info
Color | Black | ||
Type | Wall Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Installation Location | In-Wall | ||
Standard | UL2416 | ||
UPC Number | 786564105794 |
Dimensions
Product Depth US | 3.9 in | ||
Product Height US | 14.25 in | ||
Product Length US | 9.0 in | ||
Knockout Size | 1 in, 1/2 in, 1-1/4 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Service Capacity | Dual | ||
Number of Gangs | 5 |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Looking for a suggested mount to use with this box WMPAC526 for a 55" television. Need to access the box so articulating would be preferred. TV is in patient room so low profile is also a concern.
This product is made for Wiremold by CHIEF who is part of LegrandAV.
I would recommend a CHIEF Thinstall mount which is specifically designed to be low profile.
https://www.legrandav.com/products/mounts/display-tv-mounts/thinstall-wall-display-mount
We also have options for mounts installed IN the wall for a completely flat install. For more information about CHIEF's mounts,
Go to LegrandAV.com and click on the live chat option. Choose Technical Support by brand, then choose CHIEF. Be ready with the model number of TV you are using in this application.
If you'd rather email, send it to av.chief.techsupport@legrand.com
You may also call 8669773901 > Choose Technical Support > Then Choose CHIEF.
Date published: 2023-12-13
Can these be installed in a shaft wall assembly? I see UL listing but no rating.
Hello Anon,
The WMPAC525 is a cULus Listed, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure and Rack Systems, File Number E309432, Guide NWIN. They are for typical interior stud or drywall installation. Depending on what the shaft wall assembly provides in terms of ratings, these boxes are not permitted in fire rated wall. If you need any additional information, or have additional questions please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for Wiremold tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Date published: 2023-06-12
Hello! I'm trying to find out what the storage box is made out of? We're doing the Living Building Challenge sustainable certification for our new building and need to know ingredients of all products and materials used in the construction. Thank you!
Hello,
This storage box is made of steel and is available with a painted black or white finish. If specific documentation is required for the Living Building Challenge please send us an email direct. Our email address is technical.support@legrand.us
Thank you!
Date published: 2022-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1