text.skipToContent text.skipToNavigation

Adapter for Pedestal Mount, Black

XEVPEDADPT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Adapter bracket to attach Non-Networked Hardwired EV Charger (L2EVSE48AC) to either XEVPED1 or XEVPED2.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily attaches the Non-Networked Hardwired EV Charger (L2EVSE48AC) to XEVPED1 or XEVPED2 pedestals for flexible installation options.
  • Provides a strong and stable connection, ensuring dependable charger placement.
  • Seamless compatibility for a hassle-free integration.
  • Adapter works with either XEVPED1 or XEVPED2.

Specifications

General Info
Color Black
Type Bracket
Product Line Wiremold
Country Of Origin United States
UPC Number 786776199031
Dimensions
Product Height US 6.75 in
Product Length US 10.25 in
Product Width US 4.38 in
Product Weight US 0.77

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;