Networked Level 2 EV Charger w/ First Year of Software Included
LNA-EVC1-48-SV2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This version of the charger includes the first year of CORE ampUP software. During the installation and setup process the installer will need to provide the serial number to ampUp to activate the initial year of software service. Future years would be purchased separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Level 2 EV Charger designed for indoor and outdoor use.
- Comes factory configured with ampUp charging solution and includes cellular 4G connectivity.
- This version of the charger includes the first year of CORE ampUP software.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Product Line | Wiremold | ||
Color | Silver | ||
UPC Number | 786776199048 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 9.8 in | ||
Product Weight US | 13.3 lb | ||
Product Height US | 3.9 in | ||
Product Length US | 14.2 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Cord Length | 18 ft | ||
Amperage | 48 A | ||
Indoor/Outdoor | Outdoor | ||
Operating Temperature | -22°-122°F |
Resources
Cutsheet
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPED1 | Wiremold
EV Charger Pedestal, Single-Sided
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPEDCM2 | Wiremold
Top section of cable management pedestal.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPED2 | Wiremold
EV Charger Pedestal, Dual-Sided
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPEDCVR | Wiremold
Covers base of the pedestal where it is secured to the ground
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPEDCM1 | Wiremold
Bottom section of cable management pedestal.