text.skipToContent text.skipToNavigation

Replacement EV Charger Cable Management Hook

XEV-HOOK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This cable management hook allows the owner to free the space around the unit and hang the 18-foot cable in an alternate location. It also includes a wall-mountable plug holder to insert the device into in between uses. This improves aesthetics, convenience, and overall experience for the user.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable Support: Designed to support the slack from the 18’ cable and includes a plug holder to protect the plug from elements when not in use.

Specifications

General Info
Color Black
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year Limited Warranty
UPC Number 786776198348
Dimensions
Product Height US 4.29 in
Product Length US 9.76 in
Product Width US 3.19 in
Product Weight US 0.6 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 48 A
Environmental Conditions Operating temperature is -22°F to 122°F (6°C to 50°C)
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;