text.skipToContent text.skipToNavigation

BUNDLE: Plug-In Home Level 2 EV Charger with Outdoor Power & Mounting Kit

$534.46 USD

Compact yet powerful, the Plug-In Home Level 2 EV Charger is the safe, easy and efficient way to charge any electric vehicle at home. Designed for indoor or outdoor use, simply plug the unit in for Level 2 charging in garages or driveways.  The charger comes ready-to-use right out of the box and requires no internet connection or software. An Energy Star-certified product, this Level 2 EV Charger is eligible for rebates and incentives in select states.

Get everything you'll need in one place! These bundles include everything an electrician will need to install your EV Charger either in your garage (indoor) or on the side of your home (outdoor).

Indoor Outdoor OUTDOOR
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

  • Send
  • Add to favorites Remove from favorites

Included In This Bundle

Features

  • Ready-to-use unit comes preassembled with flexible cord whip and NEMA 1450 plug.
  • Delivers fast level 2 charging: charges from 0 to 100% in 8-10 hours and can provide up to a 38-mile range per hour of charging.
  • Sleek and compact, the unit simply plugs in – indoors or out – for easy charging in garages, driveways or carports.
  • Works with any* electric vehicle using a SAE J1772 Connector, the North American standard for EV charging. *Adapter required for Tesla models.
  • Indicates charging status via LED light, easily showing if the vehicle is charging, fully charged or if there is a charging issue, all at a glance.
  • Features an 18-foot charging cable for easily reaching multiple parking spots.
  • Includes storage hook and holster for keeping the charging cable neatly off the floor for both safety and convenience.
  • Meets the efficiency standards required by the Energy Star program, qualifying users for potential rebates and tax credits. Visit www.energystar.gov for eligibility details.
  • Meets Safety & Materials Standards: cETLus listed to UL standards, FCC & ID certified, and CA Prop-65 and RoHS compliant.