text.skipToContent text.skipToNavigation

Communications Cover Plate

829PFLRT-BRN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Individual flip lids. Gasket included. Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters included. For carpet or tile installations.
Replacement flip lids can be ordered under Cat. Nos. PFL-BLK and PFL-BRN. Each Cat. No. comes with three flip lids. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Individual flip lids. Gasket included.
  • Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters included. For carpet or tile installations. Replacement flip lids can be ordered under Cat. Nos. PFL-BLK and PFL-BRN. Each Cat. No. comes with three flip lids.
  • NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.

Specifications

General Info
Type Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564021179
Dimensions
Product Length US 4.125 in
Product Weight US 0.168 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;