text.skipToContent text.skipToNavigation

FLOOR BOX W/896TCK-1/2 BRASS COVER

862TCK-1/2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

862 Series Residential Floor Boxes provide an excellent solution for the low density power or communication requirements in open space areas. Durable PVC construction and an innovative design allows the 862 Series Residential Floor Boxes to be installed in either wood or slab-on-grade concrete floors. 862 Series Floor Boxes are designed to work with a full range of forged, solid brass or brushed aluminum covers to accommodate a wide range of power and communication devices.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes 862 Series Floor Box and one 896TCK-1/2 brass cover for tile. Cover provides one 2 5/8" [67mm] and one 1/2" [12.7mm] concentric screw plug openings.

Specifications

General Info
Type Floor Box
Application Sector Commercial, Hospitality, Residential
Product Line Wiremold
Country Of Origin Mexico
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
Cover Material Brass
UPC Number 786564032656
Dimensions
Product Weight US 1.65 lb
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Single
Floor Type Concrete, Tile, Wood
Depth Behind Device Plates 3.5 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;