FLOORPORT LARGE FLANGED CUTOUT TOP BRONZE
FPLCTCBZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
FloorPort Covers for RFBA Series Floor Boxes provide flexibility in recessed applications. The enhanced design also increases the ease of use and color options while continuing to exceed UL scrub water requirements. These covers are ideal for use in a wide variety of applications including educational facilities, airports, and commercial and institutional office buildings.
Cover Insert
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Bronze | ||
Type | Cover | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
UPC Number | 786564105688 |
Dimensions
Product Weight US | 13.2 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | QCIT | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Carpet Insert | Yes | ||
Floor Type | Carpet, Tile | ||
Indoor/Outdoor | Indoor |
Resources
Installation Instructions
CAD Drawings
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
would like to know if this floor box FPLBTCAL would be able to be used in applications where the floor box will be finished in a polished concrete application.
Hi,
Yes they would want to use that in conjunction with the FPL-CTR. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support or you can also email us directly at technical.support@legrand.us.
Thanks,
Date published: 2024-12-10
Bazaarvoice SAP Hybris Integration Version 2.8.1