FPBT - FloorPort Series Blank Cover Assembly
FPBTALTR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flangeless cover for use in tile installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cover | ||
Finish | Brushed | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Construction | Die cast aluminum | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Flush | ||
UPC Number | 786776180435 |
Dimensions
Product Weight US | 1.7 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Dual cable egress | ||
Floor Type | Carpet, Tile |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1