text.skipToContent text.skipToNavigation

FPBT - FloorPort Series Blank Cover Assembly

FPBTNKTR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flangeless cover for use in tile installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flangeless cover for use in tile installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided.

Specifications

General Info
Type Cover
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin India
Construction Die cast aluminum
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC
Cover Material Die-Cast Aluminum
Cover Style Flush
UPC Number 786776180459
Dimensions
Product Weight US 1.7 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Dual cable egress
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;