FPCT - FloorPort Series Cutout Cover Assembly
FPCTBZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flangeless cover for use in tile installation. Die-cast aluminum assembly. Insert in lid allows for tile cutouts to match finished floor. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flangeless cover for use in tile installation.
- Die-cast aluminum assembly. Insert in lid allows for tile cutouts to match finished floor.
- NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly.Tamper-resistant versions are secured with a single tamper-resistant screw.
Specifications
General Info
| Type | Cover | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | India | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Die-Cast Aluminum | ||
| UPC Number | 786776152210 |
Dimensions
| Product Height US | 0.68 in | ||
| Product Length US | 6.74 in | ||
| Product Width US | 5.58 in | ||
| Product Weight US | 1.7 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor | ||
| Floor Type | Carpet, Tile |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7A-DIV-45VO24-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications