text.skipToContent text.skipToNavigation

Discontinued - Resource RFB® Series Two Gang Shallow Floor Box

RFB2-SS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFBA2R25, RFBA2R25, RFBA2R25

Resource RFB® Series Shallow Two Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
Color Silver
Depth 8.0 in
  • 8.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Resource RFB® Series Shallow Two Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  RFBA2R25, RFBA2R25, RFBA2R25
Color Silver
UPC Number 786564093374
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 8.0 in
Product Weight US 7.46 lb
Product Volume US 321.86 cu in
Product Depth US 14.63 in
Product Height US 2.75 in
Cubic Capacity 76 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this floor box accept two duplex receptacles and a data voice plate

Asked by: mike
Hello again Mike, This is a correction to my previous response. I initially thought you were inquiring about the RFB4-SS floor box which does have enough capacity for two duplexes plus voice and data. The RFB2-SS is a two-compartment box that can be used for two duplex receptacles which would leave no additional space for data. My sincerest apologies for the confusion. If you'd like to speak in further detail please reach out to us direct at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Answered by: Wiremold Tech Support
Date published: 2022-01-04

Can this floor work come with a beveled coverplate like Legrand Evolution?

Asked by: Susan
The RFB2-SS floor box uses the Floorport type covers. In that style, we offer a flanged version with a very low profile flange (1/8" thick). However, the flange is not available with a bevel.
Answered by: Wiremold Tech Support
Date published: 2021-10-19
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RFB2-SS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT