![](https://resources.legrand.us/1280_MgX3VCBwH059.png?1607097098)
![](https://resources.legrand.us/1280_UKWzIhjF15E2.png?1604982085)
![](https://resources.legrand.us/1280_2TZxm95x02.jpg?1604982031)
![](https://resources.legrand.us/1280_6aopBhujxh11.jpg?1604982233)
![](https://resources.legrand.us/1280_AaEj0j5Fp81.jpg?1604982280)
![](https://resources.legrand.us/1280_2JLBtQWjQ7k9.jpg?1604982231)
![](https://resources.legrand.us/1280_A2J6ai73JYK8.png?1607096964)
![](https://resources.legrand.us/1280_hQ7pXS40Ae01.png?1609862256)
Discontinued - Resource RFB®E Series Six Gang On-Grade Floor Box
RFB6E-OG
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA6C30OG
Resource RFB®E Series Six Gang On-Grade Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either on-grade or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with two (2) duplex mounting plates, two (2) communication mounting plates (RFB62A), and (2) blank mounting plates. Other device plates sold separately. RFB®E Series Floor Boxes are now available with the new Evolution™ Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The Evolution™ Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB®E Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Six-compartment box: To accommodate power, communication, or A/V.
- Pass-around tunneling: Flexible design of RFBE Series floor boxes allows adjacent compartments to be wired together.
- Accepts 2'' trade size conduit hub (2HUB): Allows a 2'' trade size conduit to attach to the side of box while minimizing concrete pour depth.
- Accepts round Evolution series poke-thru covers: Covers come in surface and flush styles, available in brushed aluminum, satin brass plated, satin nickel plated, and six powder-coated finishes to blend in with any space.
- Suitable for slab-on-grade ground level floors: on-grade version fits in concrete pours of greater than 4-1/16''.
- Lightweight ““slab-on-grade”” version: Special fusion-bonded epoxy corrosion resistant paint finish allows for slab-on-grade use without the weight of cast iron material.
- Easy installation in many floor surface types: Carpet, Tile, Bare concrete and Terrazzo floors.
Specifications
General Info
Color | Green | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Replaced by Part Number | RFBA6C30OG | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786776171501 |
Dimensions
Product Depth US | 14.5 in | ||
Product Height US | 3.25 in | ||
Product Volume US | 689.44 cu in | ||
Product Width US | 14.63 in | ||
Product Weight US | 12.74 lb | ||
Cubic Capacity | 23 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 0 |
Resources
Installation Instructions
Brochure
BIM Models
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product discontinued?
Hello,
Yes, the RFB6E-OG was discontinued and replaced with the RFBA6C30OG.
Thank you
Date published: 2023-12-11
What colors do your RFB6E 6-gang CARPET floor box covers come in ?
Hello and thank you for your inquiry. Available colors for the RFB6E floor box covers include black, gray, bronze, satin brass, brushed aluminum and satin nickel. The black, gray and bronze finishes are powder coat painted.
For additional questions feel free to reach us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support.
Date published: 2021-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1