![](https://cdn2.webdamdb.com/1280_IwJeBAOLVw79.jpg?1607020701)
![](https://cdn2.webdamdb.com/1280_sq3fxHuPyln9.jpg?1604982282)
![](https://cdn2.webdamdb.com/1280_UwPHCW9qAY01.jpg?1604982080)
![](https://cdn2.webdamdb.com/1280_Q0C2ffrEesi8.jpg?1604982054)
![](https://cdn2.webdamdb.com/1280_ESF9I3crYM57.jpg?1604982095)
![](https://cdn2.webdamdb.com/1280_otByGAEIsxI3.jpg?1604982286)
![](https://cdn2.webdamdb.com/1280_EgRzcjBKNaU2.jpg?1604982302)
![](https://cdn2.webdamdb.com/1280_U4xtv6m5FgN9.jpg?1604981993)
![](https://cdn2.webdamdb.com/1280_Uqkqfs8TEX81.jpg?1604982075)
Discontinued - RFB2E Two Compartment Recessed Floor Box
RFB2E
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resource RFB® E Series floor boxes provide power, communication and A/V services to any open space or work station. They're versatile, recessed floorboxes that can fit the Evolution Series Poke-Thru covers. With a variety of configurations and cover colors, the RFB Evolution series is perfect for designers and architects that want to keep a consistent aesthetic, on-grade or above-grade, with their floor boxes and poke-thrus. Available in two-, four- and six-gang options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy installation in many floor surface types - Bare concrete, carpet, tile and terrazzo floors
- Adaptable t -fit on or above ground level floors - On-grade and above-grade versions available for each size
- Multiple knock-out sizes - 3/4'' to 1 1/4'' trade size Kos
- Compatible with a 2”” trade size conduit hub (2HUB) - Feed larger cables and still minimize concrete pour depth
- Available in multiple sizes and configurations - Choose two, four or six compartments to accommodate power, communication or A/V
- A single cover style for all of your activation points - Covers available in five flawless colors to blend in with any space
- More flexibility and design options - Accepts Furniture Feed Covers for open office spaces
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564096245 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 16 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes for tile and terrazzo and carpet and wood floors. File E2961 Guide QCIT/7. | ||
Type | Floor Box |
Dimensions
Cubic Capacity | 70 in³ |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts |
Resources
Installation Instructions
Guide Form Specifications
Sell Sheet
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1