

RFB4-CI-1 Series Communication Bracket
CILT-2AB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Communication bracket with two Wiremold CM Series adapters included. Accepts Wiremold CM Series Open System communication modules and modular jacks sold separately. NOTE: For use with RFB4-CI-1 only.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564544593 |
Dimensions
Product Depth US | 0.057 in | ||
Product Length US | 4.375 in | ||
Product Width US | 2.583 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1