text.skipToContent text.skipToNavigation

RFB4 Series Communication Bracket

WTB-2-AB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One 2A size Pass and Seymour Activate adapter included. Wiremold CM Series Open System inserts sold separately. NOTE: For RFB4-4DB Series Floor Boxes only. For use on tile, terrazzo, carpet, or wood covered floors. Additional configurations available. Please consult your local Sales Representative for more information.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One 2A size Pass and Seymour Activate adapter included. Wiremold CM Series Open System inserts sold separately.
  • NOTE: For RFB4-4DB Series Floor Boxes only. For use on tile, terrazzo, carpet, or wood covered floors. Additional configurations available. Please consult your local Sales Representative for more information.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564544586
Dimensions
Product Weight US 0.136 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;