
RFB9 and RFB11 Series Communication Device Plate
RFB119-RT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in standard width. Provided with one opening to accept one Ortronics TracJack bezel and one Ortronics Series II bezel. Will
accept up to six Ortronics TracJack devices or up to three dual Ortronics Series II modular inserts. Modular inserts and devices sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786776030266 |
Dimensions
Product Height US | 4.5 in | ||
Product Width US | 2.75 in | ||
Product Weight US | 0.065 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1