text.skipToContent text.skipToNavigation

RFB9 and RFB11 Series Mudcap for Terrazzo Floor Applications

RFB119-PAN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

When used on bare concrete and terrazzo-covered floors with a thickness of 1/4'' (6.35mm) or greater, this mudcap must be used. Must be ordered separately. NOTE: Must be used with RFB119-TS (Tile Spacer, see below) for terrazzo heights greater than 1/4'' (6.35mm). Use one spacer for 3/8'' (9.54mm) thick tile. Use two spacers for 1/2'' (12.70mm) thick tile.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • When used on bare concrete and terrazzo-covered floors with a thickness of 1/4'' (6.35mm) or greater, this mudcap must be used. Must be ordered separately.
  • NOTE: Must be used with RFB119-TS (Tile Spacer, see below) for terrazzo heights greater than 1/4'' (6.35mm). Use one spacer for 3/8'' (9.54mm) thick tile. Use two spacers for 1/2'' (12.70mm) thick tile.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776030310
Dimensions
Product Weight US 2.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Floor Type Bare Concrete, Terrazzo

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;