text.skipToContent text.skipToNavigation

RFBA Communications Plate

RFBA6A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Your go-to floor box just got better. Resource RFB Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits all RFBA Floor Boxes
  • Easy-to-install
  • One screw installation

Specifications

General Info
Product Line Wiremold
Color Gray
Finish Pre-Galvanized
UPC Number 786564105626
Country Of Origin United States
Application Sector Commercial
Standard UL514
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  QCIT
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Reference RFBA6A, does it allow the use of three CM2-U2AMP modules?

Asked by: Sergio
Hi Sergio, That plate will come with 2 bezels that would each accept 1 CM2-U2AMP module. You could only fit a total of 2 CM2-U2AMP modules in that plate. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-07-05
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFBA6A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT