
861AMDTC Series Wood Floor Box Assembly
Bazaarvoice SAP Hybris Integration Version 2.8.1
All communication floor boxes accept up to four UTP connectors. Flush poke-thru-style flanges available. Slide covers match painted flange colors. Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass-color slide holder. Die-cast aluminum construction with three 1/2'' trade size knockouts: two on the sides and one on the bottom. 18 cu. in. (295 cu. cm.) capacity. Requires a 4'' (102mm) diameter hole and overall floor depth of 1'' (25mm). Includes two (2) Ortronics TracJack inserts, two (2) Ortronics Series II adapters and two Wiremold Open System adapters. Assembled with scrub water gasket. For use on tile, wood, or carpet floors. Modular jacks sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All communication floor boxes accept up to four UTP connectors
- Flush poke-thru-style flanges available
- Slide covers match painted flange colors
- Aluminum and brass flanges shipped with black slide cover
- Brass flange also available with nonmetallic brass-color slide holder
- Includes two (2) Ortronics TracJack inserts, two (2) Ortronics Series II adapters and two Wiremold Open System adapters
- Includes two (2) Ortronics TracJack inserts, two (2) Ortronics Series II adapters and two Wiremold Open System adapters
- Assembled with scrub water gasket
- For use on tile, wood, or carpet floors
- Modular jacks sold separately
- Die-cast aluminum construction with three 1/2'' trade size knockouts: two on the sides and one on the bottom. 18 cu. in. (295 cu. cm.) capacity.
- For use on tile, wood, or carpet floors
Specifications
Type | Floor Box | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 3 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Brass | ||
Cover Style | Flush | ||
UPC Number | 786564013815 |
Product Weight US | 3.5 lb | ||
Cubic Capacity | 18 in³ | ||
Knockout Size | 1/2 in |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Cable Entry | knockout | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Raised, Wood | ||
Minimum Floor Depth | 1 in |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1