text.skipToContent text.skipToNavigation

Evolution Series Abandonment Plate, EFB610P

EFB610BP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Abandonment plate - Steel top plate supplied with 4 mounting screws.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Abandonment plate - Steel top plate supplied with 4 mounting screws.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776178906
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the evolution series floor box abandonment plate heavier steel than the temporary concrete pour cover?

Asked by: david
Hi, Yes it is a thicker steel than the temporary cover that comes with the box. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-07-22

Does the EFB610BP only come in black?

Asked by: Anonymous
Hello, Yes, EFB610BP is only available in a black finish.
Answered by: Wiremold Tech Support
Date published: 2024-07-10
  • y_2025, m_4, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_EFB610BP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT