
Discontinued - Evolution Series EFB6, EFB8, EFT10 Floor Box Flush Style Cover with Solid Lid
EFB610BTBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by EFB6810BTBK
Evolution™ Series black powder coated Flush-style cover with solid lid is a low profile cover designed for use on Evolution Series 6-, 8- and 10-gang floor boxes (EFB6, EFB8 and EFB10). Each cover is made of die cast aluminium and is equipped with a durable hinge allowing the cover to rotate open 180 degrees, and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The flange has a flush edge that is designed to sit level with the finished floor coverings, such as:tile, wood, polished concrete, and terrazzo. Meets ADA guidelines and reduces tripping hazards. Also available in six (5) powder coat finishes: black (BK), gray (GY), brass (BS), nickel (NK), and bronze (BZ).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Replaced by Part Number | EFB6810BTBK | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564077596 |
Dimensions
Product Depth US | 17.0 in | ||
Product Height US | 1.5 in | ||
Product Volume US | 315.69 cu in | ||
Product Width US | 12.38 in | ||
Product Weight US | 9.35 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
EFB610BT - EFB Flush Style Cover with Solid Lid
dxf
EFB6810BTCXXTR CAD Drawings
tif
EFB6810BTCXXTR_LINEART CAD Drawings
dxf
EFB6810BTCXXTR_R1 CAD Drawings
dxf
EFB6810BTCXX_LINEART CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTXXTR CAD Drawings
tif
EFB6810BTXXTR_LINEART CAD Drawings
dxf
EFB6810BTXXTR_R1 CAD Drawings
dxf
EFB6810BTXX_LINEART CAD Drawings
dxf
EFB6810BTXX_R1 CAD Drawings
dxf
EFB6810CTCXXTR CAD Drawings
tif
EFB6810CTCXXTR_LINEART CAD Drawings
dxf
EFB6810CTCXXTR_R1 CAD Drawings
dxf
EFB6810CTCXX_LINEART CAD Drawings
dxf
EFB6810CTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR CAD Drawings
tif
EFB6810CTXXTR_R1 CAD Drawings
dxf
EFB6810CTXX_LINEART CAD Drawings
dxf
EFB6810CTXX_R1 CAD Drawings
dxf
View More
BIM Models
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need the furniture feed cover for the EFB6S-OG where can I find them?
Hello. There is only one furniture-feed floor box in the Evolution series, which is the EFBFF (or EFBFF-OG for on-grade applications). The cover for that assembly is FPFFTC** (various finishes available), but that cover cannot be used with the EFB6S-OG box, which cannot be converted for use as a furniture-feed box.
Date published: 2024-05-22
Bazaarvoice SAP Hybris Integration Version 2.8.1