![](https://cdn2.webdamdb.com/1280_sFm5TcLv79X9.jpg?1607012773)
Discontinued - Evolution Series EFB6, EFB8, EFT10 Floor Box Surface Style Cover with Solid Lid
EFB610BTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by EFB6810BTCBK
Evolution™ Series black powder coated Flush-style cover with solid lid is a low profile cover designed for use on Evolution Series 6-, 8- and 10-gang floor boxes (EFB6, EFB8 and EFB10). Each cover is made of die cast aluminium and is equipped with a durable hinge allowing the cover to rotate open 180 degrees, and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The flange has a beveled edge that meets ADA guidelines and reduces tripping hazards. These cover assemblies are designed to sit on top of finished floor such as: carpet, tile, wood, polished concrete, and terrazzo. Also available in six (5) powder coat finishes: black (BK), gray (GY), brass (BS), nickel (NK), and bronze (BZ).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | EFB6810BTCBK | ||
Color | Black | ||
UPC Number | 786564077541 | ||
Country Of Origin | India | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 12.38 in | ||
Product Weight US | 9.35 lb | ||
Product Volume US | 315.69 cu in | ||
Product Depth US | 17.0 in | ||
Product Height US | 1.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Technical Information
Number of Outlets | 0 |
Resources
Installation Instructions
BIM Models
CAD Drawings
EFB610BTC - EFB Surface Style Cover with Solid Lid
dxf
EFB6810BTCXXTR CAD Drawings
tif
EFB6810BTCXXTR_LINEART CAD Drawings
dxf
EFB6810BTCXXTR_R1 CAD Drawings
dxf
EFB6810BTCXX_LINEART CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTXXTR CAD Drawings
tif
EFB6810BTXXTR_LINEART CAD Drawings
dxf
EFB6810BTXXTR_R1 CAD Drawings
dxf
EFB6810BTXX_LINEART CAD Drawings
dxf
EFB6810BTXX_R1 CAD Drawings
dxf
EFB6810CTCXXTR CAD Drawings
tif
EFB6810CTCXXTR_LINEART CAD Drawings
dxf
EFB6810CTCXXTR_R1 CAD Drawings
dxf
EFB6810CTCXX_LINEART CAD Drawings
dxf
EFB6810CTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR CAD Drawings
tif
EFB6810CTXXTR_R1 CAD Drawings
dxf
EFB6810CTXX_LINEART CAD Drawings
dxf
EFB6810CTXX_R1 CAD Drawings
dxf
View More
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the maximum weight that the lid can support for the evolution series box?
Hi Derek,
The covers are not tested to failure and they are rated for UL's minimum requirement of 300lbs static load. Not rated for rolling loads. '
Thank you,
Date published: 2022-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1