text.skipToContent text.skipToNavigation

Discontinued - Round USB Outlet Floor Box Kit - Brass

LEGFBUSBB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


A round wood floor box kit with a brass finish that supplies power in open space living. The receptacle includes USB Type A charging that will supply 3.1A to power all mobile devices. It can be installed on carpet, wood, natural stone and tile floors that have a wooden subfloor.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One complete kit for easy installation
  • Each kit comes with everything you need: the cover, box and receptacle
  • Meet code without headaches or hassles
  • Help customers add power and meet residential outlet spacing requirements
  • Standard hole size saw
  • Installs quickly and simply with 4'' hole saw
  • A forgiving, oversized cover
  • The large 5 5/8'' diameter cover allows for easier installation in rough openings
  • Tamper-resistant USB charging options
  • The 15A, 3/1A duplex receptacle offers two ports, is tamper-resistant and meets code
  • A clean, modern look
  • The recessed receptacle hides cords below the surface for a look that appeals to customers
  • Match any household decor
  • Choose from nickel or brass plates to blend in seamlessly with most residential flooring types
  • Fits in any floor type with wooden subfloors
  • Carpet, wood, natural stone, tile

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
UPC Number 086698002076
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;