Discontinued - Rectangular USB Outlet Floor Box Kit - Brass
LEGFB1DRB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WMFB1DRB
A round wood floor box kit with a nickel finish that supplies power in open space living. The receptacle includes USB Type A charging that will supply 3.1A to power all mobile devices. It can be installed on carpet, wood, natural stone and tile floors that have a wooden subfloor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One complete kit for easy installation
- Each kit comes with everything you need: the cover, box and receptacle
- Meet code without headaches or hassles
- Help customers add power and meet residential outlet spacing requirements
- Match any household decor
- Choose from nickel or brass plates to blend in seamlessly with most residential flooring types
- Fits in any floor type with wooden subfloors
- Carpet, wood, natural stone, tile
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | WMFB1DRB | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 086698002090 |
Dimensions
| Product Weight US | 1.06 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1221L | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRCDGN | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.


