5-Cube Trimplate for dash Furniture Power Center, Bronze
TRIM5-BZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
With a slim and modern design, the three trim plate color options of the dash™ Furniture Power Center offer high end appeal. Color options include Bronze, Brass, and Stainless Steel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776197204 | ||
Country Of Origin | China |
Dimensions
Product Width US | 2.375 in | ||
Product Weight US | 0.036 lb | ||
Product Height US | 0.25 in | ||
Product Length US | 8.062 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Sell Sheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1