

adorne Furniture Power Center with 1 Outlet and 1 USB A/C Port
AD2-RAC-G
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
adorneĀ® Furniture Power Centers offer endless design possibilities for furniture power that have never before been available. Fueled by the beauty and diversity of adorneā¢ devices and wallplates, our Furniture Power Centers can be configured to blend seamlessly with, or provide a beautiful accent to your furniture designs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plug and Play installation: Just install unit in your furniture and plug it in
- Features an industry leading 6.0A of power, as well as Smart Chip technology to maximize charging speed for each USB connection
- Includes connections for both traditional USB Type-A and the newer USB Type-C to accomodate all mobile devices.
Specifications
General Info
Color | Graphite | ||
Application Sector | Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 2 | ||
Receptacle Type | 5-15R | ||
Standard | UL962A | ||
UPC Number | 786776196634 |
Dimensions
Product Weight US | 2.38 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Cord Length | 8 ft | ||
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Is Tamper-Resistant | Yes | ||
Number of Gangs | 2 | ||
Number of USBs | 2 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1