Furniture Power Basic Power Unit- Black
RDZBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
- A compact, low profile design mounts quickly into many surfaces using screw clamps instead of wood screws.
- Safe for spills and ready to mount in horizontal surfaces like table tops
- Two USB charging ports (5V, 3.1A total) to charge mobile devices as quickly as possible.
- Two tamper-resistant receptacles to protect yourself and your devices from damage or risk of injury.
- Version with 10' cord available in black, white, and nickel.
- Version 2 models feature an optional push button switch that controls a cord-connected lighting fixture.
- The pass-thru plug allows you to plug another device such as a lamp into the back of the furniture power unit plug, ensuring you don't lose an outlet.
- Complies with part 15 of the FCC Rules and is ETL Listed to both US and Canadian safety standards.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776189025 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Type | Furniture Power Center |
Dimensions
Product Width US | 5.625 in | ||
Product Depth US | 2.125 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103010048BOX-001 |
Technical Information
Mounting Type | Recessed |
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
Good morning, I want to connect different no.'s of RDZ together. Do the RDZ have an output at the back site to connect another RDZ easily? Or is the RDZ a stand-alone product? Thanks for help, Stefan.
Hi Stefan,
The RDZ series is a standalone product not designed/approved to be daisy chained. We do offer our ModPower system which is similar and is designed to be modular/daisy chained. Below is a link to the cut sheet for the ModPower system for review:
https://legrand.webdamdb.com/directdownload.php?ti=55678295&tok=TwpRCOmo56lSHNbtz80NJQRR
Thank you,
Date published: 2022-07-05
Hi, Do you offer a comparable item with built in GFCI protection?
Hello S.B.
This product is cETLus listed and meets UL962A the standard for Furniture Power Distribution and CSA C22.2 No. 308, the standard for Cord Reels and Multi-Outlet Assemblies. All models passed the Spill Test for UL962A and are suitable for installation on horizontal surfaces. They do not provide GFCI protection and would need to be plugged into a GFCI receptacle or a receptacle on a GFCI protected circuit.
Date published: 2022-05-09
Ok so can I get 3 15amp receptacles & a USB then? Could i have a part # if available.
The units with the USB ports are only available with two 15 amp outlets. The model numbers for the white finish are RDZWH10 for the unit with two USB-A ports, and RDZCWH10 for the unit with one USB-A and USB-C port.
The URL below will take you to the cutsheet that shows the above models, as well as all the other units in this series.
https://legrand.webdamdb.com/directdownload.php?ti=55653257&tok=AEt9DnazF6p3X9DE550qQQRR
Date published: 2021-12-13
Hi!! Can you get this with 4 receptacles and a USB? to mounting in a table? could i please a part # & a spec sheet.
The units in the Radiant Furniture Power Center series with 4 outlets unfortunately do not have any USB ports.
Date published: 2021-12-13
Hi! Does this come with built in GFI protection?
It does not have GFCI protection built in.
Date published: 2021-11-29
Hi! Does it have a built-in GFI protection? Thanks
This item does not have a built in GFCI.
Date published: 2021-11-29
Hi. Does this come in 20A?
The radiant Furniture Power Centers are only available with 15A receptacles.
Date published: 2021-11-10
Can this be provided with a cord longer than 10 feet, say 12 or even 15 feet?
Hello and thank you for your inquiry. Yes, we are able to provide longer cord lengths on this unit. This is a special order option and the minimum is 3,000 pieces.
Date published: 2021-04-30
Can these be recessed mounted in a sheetrock wall? Or is this for furniture application only
This box is designed to be installed in a table or furniture. For drywall applications that consist of stud wall construction please consider using the EFSB2 wall box. Listed below is a link to the specification sheet for this box. For any additional questions please call us direct at 1-800-621-0049 and choose option 3 from the main menu for technical support. Thank you for your interest in our product.
https://legrand.webdamdb.com/directdownload.php?ti=38630079&tok=0LWz3mPg8AyW75TVHgy6tARR
Date published: 2021-03-04
Can this be hard wired?
The radiant Furniture Power Centers are only available as cord ended units. They cannot be hardwired.
Date published: 2021-01-06
Bazaarvoice SAP Hybris Integration Version 2.8.1