

dash Desktop Power Center, 2 Outlets and 1 USB A/C, White
D3RUR6XRWC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Desktop Power Center provides users easy access to USB and traditional power at the worksurface while its modern design compliments any space. Built around a common set of cube options, the dash product family can be configured at the factory for a variety of power, charging, and data needs.
With so many potential configurations of power, charging, and data, the dash line is ready to meet the needs of designers and end users.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Highly Configurable: With so many potential options, the dash offering can be designed with up to 6 different cubes, providing a mix of power, charging and data access. Choose the right mix for your space.
- Easy installation: All dash™ products are easy-to-install, requiring minimal hardware.
- Tamper-Resistant Receptacles: Tamper-resistant receptacles protect users and devices from damage or risk of injury.
- Included Mounting Kit: for use under and above table surfaces.
- Combo USB: Available with a combo 15W USB-A and USB-C port that allows for easy access to charge small electronic devices.
- Easy Connection to Power Sources: 6’ (1.83m) braided fabric power cord easily reaches walls and floors.
Specifications
General Info
Color | White | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
UPC Number | 786776198553 |
Dimensions
Product Height US | 2.625 in | ||
Cable Length | 6 ft | ||
Product Length US | 4.375 in | ||
Product Width US | 1.937 in | ||
Product Weight US | 0.05 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 105044063CRT-001 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Is Tamper-Resistant | Yes | ||
Number of Outlets | 2 | ||
Number of USBs | 2 |
Resources
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1