




Power for both above and below sit stand desks.
Desktop Unit
2 Receptacles
- 2 Receptacles
- 3 Receptacles
Under Desk Unit
6 Receptacles
- 4 Receptacles
- 6 Receptacles
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two units. One system: Includes one plug-in outlet center, one Desktop Power Center Slim and one 6’ coiled cord to power everything at the desk.
- Works with a range of desk heights: Compatible with all standard sit/stand desk height ranges.
- Mounting options: Simple and flexible installation with options for horizontal and vertical applications.
- Comes with cable management: Includes four cable ties for convenient cord mounting.
- Two versions available with reliable power and charging: 1) three tamper-resistant power outlets and two USB charging ports and 2) two tamper-resistant power outlets and two USB charging ports. 3.1A USB charging ports and 15A power outlets on both models
- Passed UL Spill Water requirements: UL 962A Spill Water Compliant and can be used in a horizontal surface such as a tabletop.
- Operation is subject to the following two conditions: 1) this device may not cause harmful interference, and 2) this device must accept any interference received, including interference that may cause undesired operation.
- Complies with FCC Part 15, Subpart B.
Specifications
General Info
Color | White | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 8 | ||
Receptacle Type | Simplex | ||
UPC Number | 786776196764 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 14.4 in | ||
Product Width US | 2.0 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | On Surface | ||
Number of USBs | 2 | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Instruction Sheet
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where do you buy this thing? What does it retail for? I'm seeing it online for anywhere between $280 and $350 which seems questionable. Is this product obsolete or out of stock?
Hello,
You can check pricing and availability with an electrical distributor in your area.
To locate a local distributor, please follow the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you
https://www.legrand.us/where-to-buy
Date published: 2023-02-20
William Please assist in determining the availability and pricing for the Legrand Wiremold, Sit Stand Desk Power, part #: SS266WH Checking both local and online, I am not finding the item stocked or not recognized when part number.
Hello Anonymous,
Thank you for reaching out. Here's a link to the SS266WH Sit Stand Desk Power product.
https://www.legrand.us/wire-and-cable-management/furniture-power-and-table-boxes/on-surface-furniture-power/sit-stand-desk-power/p/ss266wh?text=ss266wh
For price and availability please contact our customer support group. They can be reached by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Thank you!
Date published: 2022-07-28
Hello — Please assist in determining the availability and pricing for the Legrand Wiremold, Sit Stand Desk Power, part #: SS266BK. Checking both local and online, I am not finding the item stocked or not recognized when doing searches. Thank you, Paul
Hello,
The SS266BK is currently available and sold through Wiremold distributors. Please use the Where to Buy link to search for distributors in your area for pricing and ordering.
https://www.legrand.us/where-to-buy
Thank you,
Date published: 2022-05-21
Bazaarvoice SAP Hybris Integration Version 2.8.1