text.skipToContent text.skipToNavigation

TS BKSP MNT W/ 15A REC,USB BK BLACK HOUSING WITH BLACK DEVICES

TSAM1F0BK1U Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Connect your workspace with a Legrand® TableSource Series Work Surface Module. Ideal for task tables, desks, study carrels, or lecture halls, TableSource Modules provide the convenience of power and communication delivery while freeing your work surface from the clutter of cables and wires. Combining workstation connectivity inserts and convenient outlets, including USB charging ports, TableSource Work Surface Modules are accessible, and cost-effective solutions for linking portable computing and networked environments.
Color Black
Material None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable aluminium construction - Sturdy enough for long-term use in high activity applications such as public schools, libraries and universities.

Specifications

General Info
Product Line Wiremold
UPC Number 786776183672
Country Of Origin United States
Construction Aluminum
Application Sector Commercial
Standard cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 7

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;