Cable Retractor with DisplayPort Cable
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable retractor with DisplayPort cable. Mounts directly to the InteGreat Series A/V Table Box or to the underside of the conference room table using the TBCRHMK. Loaded with 12' (3.66m) of Displayport cable that extends out 5' (1.52m) from the retractor. Retractor has a female input from building infrastructure, and a male connector with latch on the output side. Cable supports High Bit Rate (HBR) bandwidth and up to a 4K resolution. Built to DisplayPort 1.2 standards, meeting the requirements of high performance applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Wiremold | ||
UPC Number | 786776185454 | ||
Country Of Origin | China | ||
Construction | Various | ||
Application Sector | Commercial | ||
Type | Cable Retractor |
Product Width US | 8.25 in | ||
Product Depth US | 1.9 in | ||
Product Length US | 10.0 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cable Entry | Side | ||
Mounting Type | Recessed |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi, Is the CAT6-retractor with POE?
Is the TBCRBKT2 still a valid part number? I cannot seem to find it being sold by any of our suppliers, nor even in a google search.
We have some cable damage from use in one of our conference rooms, is it possible to replace the cable in the retractor kit, and are there instructions available on how to if it is possible?
Does TBCRHDMI come with the external roller for horizontal mounting? If not, what is the part# and where can it be ordered?
Hello, I am installing an TBCRHDMI retractable hdmi at a client conference room. It shows on the instruction that it has 12fr of hdmi coiled inside the case but only 5ft is retractable. Is there any adjustment that i can extend it longer then 5ft?
How do you get the cable to retract? Does it retract as soon as you release the cable or do you need to tug it to make it retract after pulling it to the desired length?
Whether we can control speed of the Cable Retractor with HDMI Cable Model# TBCRHDMI ? If yes, how we can do it?
Can the TCBRCAT6 come in a CAT6A configuration?
Bazaarvoice SAP Hybris Integration Version 2.8.1