text.skipToContent text.skipToNavigation

INTEGREAT C2G HDMI/VGA SWITCHER

TBCRBKT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 177ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Allows retractor to mount horizontally under a conference room table, so cable can be accessed through a table grommet.
Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786776187687
Country Of Origin United States
Application Sector Commercial
Type Cable Retractor
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Mounting Type Recessed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need this, but for USB (3.0).

Asked by: adrian
Hello, That specific product is a perpendicular mounting bracket. If your question is in regards to the cable rectractors then the available option would be the TBCRUSB, which is 2.0 USB-A. Unfortunately USB 3.0 is not an available option in our offering. Thank you.
Answered by: Wiremold Tech Support
Date published: 2021-01-19
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_TBCRBKT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 311ms
  • QUESTIONS, PRODUCT